IESNA:LM-63-2002
[TEST]P243697
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H850D927-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2485
TILT=NONE
184 -1 1 73 5 1 1 0.390833 3.875 0.08333
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
800.3 803.3 799.6 794.4 787 777.4 764.1 750.7 732.2 716
695.3 673.8 650.9 626.5 602.1 576.9 550.3 524.4 495.6 468.2
440.8 411.2 382.4 352.8 321.7 292.9 264.8 234.5 204.1 173.1
144.2 116.9 89.5 65.1 44.4 27.4 12.6 11.1 10.4 9.6
8.9 8.1 7.4 6.7 5.9 5.2 5.2 4.4 3.7 3.7
3 3 2.2 2.2 1.5 1.5 0.7 0.7 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0
800.3 801 798.8 793.6 787 777.4 766.3 750.7 735.2 717.5
698.2 676 653.1 630.9 606.5 581.4 556.2 530.3 503.7 477.1
449 421.6 394.2 365.4 336.5 309.2 280.3 251.5 222.6 193.8
165.7 139.1 112.4 89.5 69.5 51.8 37 34 31.1 28.1
25.1 22.9 20 17 14.8 12.6 10.4 8.1 5.9 4.4
3 2.2 1.5 1.5 1.5 0.7 0.7 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
800.3 795.1 792.9 788.5 781.8 771.4 759.6 745.6 730 712.3
692.3 671.6 650.1 628.7 605 581.4 557.7 532.5 508.1 483.7
460.1 432.7 407.5 380.2 353.6 326.9 299.6 271.4 244.1 216.7
189.3 162.7 138.3 116.1 96.9 79.9 64.3 60.7 57 53.3
50.3 46.6 43.6 40.7 37 34 30.3 26.6 23.7 20.7
17.8 14.8 12.6 9.6 6.7 4.4 1.5 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
800.3 801 798.8 794.4 786.2 776.6 764.1 749.3 733.7 716
696 676 653.1 630.9 608 585.1 562.9 539.2 516.3 491.1
467.5 443 417.2 392 365.4 339.5 312.9 286.2 258.1 232.2
205.6 179.7 156.1 133.9 113.9 96.9 82.1 78.4 74 70.3
66.6 62.9 59.2 55.5 51.8 48.1 44.4 40.7 37 33.3
28.8 25.9 22.9 20 17 13.3 10.4 7.4 4.4 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0
800.3 800.3 798.8 793.6 786.2 775.1 763.3 749.3 731.5 712.3
695.3 673.8 652.4 630.2 608.7 585.8 562.1 539.2 517 492.6
468.9 446 420.9 395 368.3 343.9 316.6 289.9 261.8 236.7
211.5 184.9 161.2 139.1 119.8 102.8 88 83.6 79.1 75.4
71.7 67.3 64.3 60.7 57 53.3 49.6 45.9 42.2 38.5
34 29.6 26.6 23.7 20 17 13.3 10.4 6.7 3.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
